R1112
Fluka

Bethoxazin

SKU
R1112
Analytical standard, reference material
Synonym(s)
3-Benzo[b]thien-2-yl-5,6-dihydro-1,4,2-oxathiazine 4-oxide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
251.32 g/mol
Synonyms
3-Benzo[b]thien-2-yl-5,6-dihydro-1,4,2-oxathiazine 4-oxide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting point onsetMin. 141 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range143-150 °C
Partition Coefficient2.7 (20 °C)
Solubility in Water33.4 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product