R1798
Fluka

Bifenthrin

SKU
R1798
Analytical standard, reference material
Synonym(s)
rel-(2-Methyl[1,1′-biphenyl]-3-yl)methyl (1R,3R)-3-[(1Z)-2-chloro-3,3,3-trifluoroprop-1-en-1-yl]-2,2-dimethylcyclopropane-1-carboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
422.87 g/mol
Synonyms
rel-(2-Methyl[1,1′-biphenyl]-3-yl)methyl (1R,3R)-3-[(1Z)-2-chloro-3,3,3-trifluoroprop-1-en-1-yl]-2,2-dimethylcyclopropane-1-carboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98.0 %
measurement uncertaintyeffective %
melting range66 - 72 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point.
Colorbeige
Density1.316 g/cm3 (24 °C)
FormSemi-Solid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range66.6 - 69 °C
Partition Coefficient6.6.7 (20 °C)
SolubilityMethanol.48 g/l
Solubility in Water(20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure0.0000178 Pa (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2811
Add more compare product