Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula H3BO3 | MDL Number |
Synonyms Acidum Boricum |
Property | Value |
---|---|
Assay | 99.8 - 100.5 % |
Appearance of the solution | complying |
Solubility in C2H5OH | complying |
Insoluble in methanol | Max. 0.005 % |
With methanol-HCl non-volatile matter | Max. 0.05 % |
pH (4 %, 20°C) | 3.6 - 4.0 |
pH (3,3 %, 20 °C) | 3.8 - 4.8 |
Arsenic (As) | Max. 0.00005 % |
Calcium (Ca) | Max. 0.002 % |
Cadmium (Cd) | Max. 0.0005 % |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 0.0001 % |
Magnesium (Mg) | Max. 0.0005 % |
Lead (Pb) | Max. 0.0005 % |
Zinc (Zn) | Max. 0.0005 % |
Heavy metals (as Pb) | Max. 5 ppm |
Chloride (Cl) | Max. 0.0003 % |
Phosphate (PO4) | Max. 0.0005 % |
Sulfate (SO4) | Max. 5 ppm |
Organic matter | complying |
Property | Value |
---|---|
Certification | ACS Reagent, ISO, Ph. Eur. |
Form | Liquid |
Grade | ACS Grade |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout