Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Synonyms BF3MeOH; Boron fluoride methanol; Boron trifluoride methanol |
Property | Value |
---|---|
assay of BF3 | 13 - 15 % |
Property | Value |
---|---|
Boiling Point/Range | 64 °C (1.013 hPa) |
Color | Colorless |
Concentration | 13.00-15.00% |
Density | 0.880 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Acids, Oxidizing agents, Alkali metals, Reducing agents, Acid chlorides, Acid anhydrides, Mercury |
Lower Explosion Limit | 4 %(V) |
Partition Coefficient | -0.74 |
Purity Percentage | 15.00 |
Purity Details | <=15.00% |
Solubility in Water | Reacts violently with water. |
Vapor Pressure | 26 hPa (5 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3286 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout