R1667
Fluka

Boscalid

SKU
R1667
Analytical standard, reference material
Synonym(s)
2-Chloro-N-(4'-chlorobiphenyl-2- yl)-nicotinamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
343.21 g/mol
Synonyms
2-Chloro-N-(4'-chlorobiphenyl-2- yl)-nicotinamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range145 - 151 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Autoignition TemperatureDoes not ignite
Boiling Point/RangeDecomposes on heating
ColorWhite
Density1.38 g/cm3
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range148 °C
Partition Coefficient2.96
Solubility in Water4.6 mg/l practically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNo data available
pH-Value5.5 at 10 g/l (23 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product