R1496
Fluka

Brilliant green-d5 hydrogen sulfate hydrate

SKU
R1496
Analytical standard, reference material
Synonym(s)
Bis-(4-diethylaminophenyl)-phenyl-D5-carbenium hydrogen sulfate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Linear Formula
C27H28D5N2 * HSO4
Molar Mass
487.67 g/mol
Synonyms
Bis-(4-diethylaminophenyl)-phenyl-D5-carbenium hydrogen sulfate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 99 %
melting range214- 221 °C
water (Karl Fischer)Max. 3 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorGreen
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range215-220 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product