R1126
Fluka

Bromethalin

SKU
R1126
Analytical standard, reference material
Synonym(s)
α,α,α-Trifluoro-N-methyl-4,6-dinitro-N-(2,4,6-tribromophenyl)-o-toluidine; N-Methyl-2,4-dinitro-N-(2,4,6-tribromophenyl)-6-(trifluoromethyl)benzenamine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
577.93 g/mol
Synonyms
α,α,α-Trifluoro-N-methyl-4,6-dinitro-N-(2,4,6-tribromophenyl)-o-toluidine; N-Methyl-2,4-dinitro-N-(2,4,6-tribromophenyl)-6-(trifluoromethyl)benzenamine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %
melting range149 - 153 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Lower Explosion LimitNo data available
Melting Point/Range150 °C
Partition Coefficient7.68
SolubilityChloroform.200 - 300 g/l
Solubility in Water<0.00001 g/l practically insoluble
Upper Explosion LimitNo data available
Vapor PressureNegligible
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS09-Environmental
  • GHS06-Toxic
Precautionary StatementsDo not breathe dust/fumes/gas/mist/vapours/spray.;Wear protective gloves/protective clothing/eye protection/face protection.;In case of inadequate ventilation wear respiratory protection.
Hazard Class6.1
Package GroupI
UN IDUN2811
Add more compare product