Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C21H16Br2O5S |
MDL Number | Molar Mass 540.22 g/mol | Synonyms 5,5′-Dibromo-o-cresolsulfonphthalein; Bromcresol purple sultone form |
Property | Value |
---|---|
change range | complying |
indicator solution | complying |
test of sensitivity | complying |
curve course (UV) | complying |
extinction maximum at | 414 - 424 nm |
extinction maximum of | Min. 400 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur. |
Color | Dark Purple |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 240 °C (Decomposition) |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout