Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Synonyms 3,3'; 5,5'-Tetrabromophenolsulfonphthalein |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 78 - 79 °C(1,013 hPa).The physical data is that of the main component. |
Color | Blue |
Density | 0.790 - 0.791 g/cm3.The physical data is that of the main component. (20 °C) |
Flashpoint | 13 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V).The physical data is that of the main component. |
Melting Point/Range | -115 °C.The physical data is that of the main component. |
Partition Coefficient | -0.32 |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V).The physical data is that of the main component. |
Vapor Density | 0.790 - 0.791 g/cm3.The physical data is that of the main component. (20 °C) |
Vapor Pressure | 59 hPa.The physical data is that of the main component. (20 °C) |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout