242149
Fluka

Buffer solution DURACAL pH 10.01 (25°C)

SKU
242149
250 mL, certified buffer solution traceable to NIST/PTB reference materials, DKD certified
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
UNSPSC Code
12161700
CAS Numbers (All)

Documents

Specifications

PropertyValue
Appearance(color)complying
pH(25°C)9.99-10.03

Properties

PropertyValue
Boiling Point/Range100 °C
ColorYellow
Density1.0 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeBuffer Concentrates
Incompatible MaterialsMetals
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterCompletely miscible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value10 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product