Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | CAS Numbers (All) | Synonyms Sodium phosphate buffer solution; Buffer solution from phosphoric acid/di-Sodium hydrogen phosphate; Phosphoric acid/di-Sodium hydrogen phosphate solution |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Buffer for HPCE |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Completely miscible |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
pH-Value | 6.5 |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout