Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | MDL Number | Synonyms Borate phosphate buffer solution |
Property | Value |
---|---|
Composition | sodium phosphate, 50 mM |
Refractive index (n 20/D) | 1.334 - 1.336 |
pH (25 °C) | 6.9 - 7.1 |
Conductivity 20 °C | 6000 - 7500 µS/cm |
HPCE-test | complying |
Absorbance at 250 nm | Max. 0.05 |
Absorbance at 230 nm | Max. 0.08 |
Absorbance at 210 nm | Max. 0.25 |
Fluorescent substances | complying |
Property | Value |
---|---|
Concentration | 7 |
Form | Liquid |
Grade | Buffer for HPCE |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout