Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | CAS Numbers (All) | Synonyms Copper(II) electrolyte buffer pH 3.0 for cation-HPCE |
Property | Value |
---|---|
Composition | 18-crown-6, 3.0 mM |
Composition | copper(II)sulfate, 4.0 mM |
Composition | formic acid, 4.0 mM |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Buffer for HPCE |
Incompatible Materials | None known |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | 3 |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout