Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
pH (20 °C) | 12.95 - 13.05 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | No data available |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Ready-To-Use Buffers |
Incompatible Materials | Strong acids, Metals |
Lower Explosion Limit | No data available |
Melting Point/Range | 100 °C (1.013 hPa) |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 13 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout