R1718
Fluka

Bupirimate

SKU
R1718
Analytical standard, reference material
Synonym(s)
5-butyl-2-ethylamino-6-methylpyrimidin-4-yl dimethylsulfamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
316.4 g/mol
Synonyms
5-butyl-2-ethylamino-6-methylpyrimidin-4-yl dimethylsulfamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range47 - 52 °C
water (Karl Fischer)Max. 0.5 %

Properties

PropertyValue
Boiling Point/Range232 °C
ColorLight Brown
DensityNo data available
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range48-52 °C
Partition Coefficient3.68.7 (20 °C)
Solubility in Water22 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.1 MPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product