Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
Appearance of the substance | complying |
pH (25 °C) | 6.8 - 7.2 |
Colour of the solution | complying |
Clearness of the solution | complying |
Suitability for Microbiology | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White to Cream |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Microbiology |
Incompatible Materials | Reactions with metals in powder form, Reactions with organic substances, Reactions with combustible substances, Mixtures of inflamma |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | III |
UN ID | UN1479 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout