Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula CdCl2 | MDL Number |
Molar Mass 183.32 g/mol | Synonyms Cadmium dichloride; Dichlorocadmium |
Property | Value |
---|---|
assay | 99.0 - 101.0 % |
water insoluble matter | Max. 0.01 % |
calcium (Ca) | Max. 100 ppm |
copper (Cu) | Max. 10 ppm |
iron (Fe) | Max. 10 ppm |
potassium (K) | Max. 200 ppm |
sodium (Na) | Max. 500 ppm |
lead (Pb) | Max. 50 ppm |
zinc (Zn) | Max. 500 ppm |
total nitrogen (as NO3) | Max. 0.003 % |
ammonium (NH4) | Max. 100 ppm |
sulfate (SO4) | Max. 100 ppm |
vapor Pressure | 10 mmHg ( 656 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | White |
Density | 3.91 g/cm3 (22 °C) |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Alkalis, Potassium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 356-409 °C (Decomposition) |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 457 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2570 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout