Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula CaCl2 · 2H2O | MDL Number |
Molar Mass 147.01 g/mol | RTECS Number 233-140-8 | Synonyms Calcium(II) chloride; Calcium dichloride |
Property | Value |
---|---|
assay | 99.0 - 105.0 % |
pH (5 %, 25 °C) | 4.5 - 8.5 |
water insoluble matter | Max. 0.01 % |
barium (Ba) | Max. 0.005 % |
iron (Fe) | Max. 0.001 % |
potassium (K) | Max. 0.01 % |
magnesium (Mg) | Max. 0.005 % |
sodium (Na) | Max. 0.02 % |
strontium (Sr) | Max. 0.1 % |
heavy metals (ICP) ACS | Max. 5 ppm |
sulfate (SO4) | Max. 0.01 % |
ammonium (NH4) | Max. 0.005 % |
oxidizing substances (as NO3) | Max. 0.003 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.900 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Concentration | >=99.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | On dilution or dissolving in water, considerable heating always occurs, Humid air |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 765 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 830 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 4.5 - 8 (20 °C) Weight percent 5 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout