Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code EV9830000 | CAS Numbers (All) | Linear Formula CaCl2 · 6H2O | MDL Number |
Molar Mass 219.08 g/mol |
Property | Value |
---|---|
Transition Temp | solidification point 28-30 °C |
Identity | complying |
Assay | 97.0 - 103.0 % |
Solidification range | 28 - 30 °C |
Acid. or alk. react. impurities | complying |
Aluminium (Al) | max. 1 ppm |
Arsenic (As) | max. 1 ppm |
Barium (Ba) | complying |
Iron (Fe) | max. 5 ppm |
Mercury (Hg) | max. 1 ppm |
Lead (Pb) | max. 5 ppm |
Heavy metals (as Pb) | max. 10 ppm |
Magnesium and alkali metals | max. 0.3 % |
Fluoride (F) | max. 40 ppm |
Sulfate (SO4) | max. 100 ppm |
Residual solvents | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 1.900 °C (1.013 hPa) |
Color | Colorless |
Density | 1.680 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Pharmacopeia Salts |
Incompatible Materials | Bromine Trifluoride, Strong acids, Methyl Vinyl Ether, Boron compounds |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 29 °C |
Partition Coefficient | No data available |
Purity Percentage | 97 |
Purity Details | 97-103% |
Solubility in Water | 745.0 g/l (20 °C) |
Storage Temperature | <15 °C |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7.0-8.0 (20 °C) |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout