01123
Fluka

Calcium fluoride

SKU
01123
Puriss., meets analytical specification of DAB, 99.0-102.0%
Synonym(s)
Fluorite; Fluorspar
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
CaF2
MDL Number
Molar Mass
78.07 g/mol
Synonyms
Fluorite; Fluorspar

Documents

Specifications

PropertyValue
assay99.0 - 102.0 %
loss on drying (105°C, 2 h)Max. 0.5 %
free acid (as HF)Max. 0.1 %
arsenic (As)Max. 0.0005 %
iron (Fe)Max. 0.01 %
lead (Pb)Max. 0.002 %
heavy metals (as Pb)Max. 0.005 %
chloride (Cl)Max. 0.1 %
sulfate (SO4)Max. 0.005 %

Properties

PropertyValue
Boiling Point/Range2.500 °C (1.013 hPa)
ColorColorless
Density3.18 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeReagent Grade
Incompatible MaterialsContact with strong acids liberates hydrogen fluoride
Lower Explosion LimitNot applicable
Melting Point/Range1.423 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-102.00%
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product