01905
Fluka

Calcium fluoride

SKU
01905
Natural, ≥95%, powder
Synonym(s)
Fluorite; Fluorspar
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
CaF2
MDL Number
Molar Mass
78.07 g/mol
RTECS Number
EW1760000
Synonyms
Fluorite; Fluorspar

Documents

Specifications

PropertyValue
AssayMin. 95 %
Loss on drying (105°C)Max. 0.1 %
Arsenic (As)Max. 0.002 %
Chloride (Cl)Max. 0.1 %
Phosphate (as P2O5)Max. 1 %
Formpowder

Properties

PropertyValue
Boiling Point/Range2.500 °C (1.013 hPa)
ColorColorless
Density3.18 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsContact with strong acids liberates hydrogen fluoride
Lower Explosion LimitNot applicable
Melting Point/Range1.423 °C
Partition CoefficientNo data available
Purity Percentage95.00
Purity Details>=95.00%
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product