Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Ca(OH)2 | MDL Number |
Molar Mass 74.1 g/mol | RTECS Number EW2800000 | Synonyms Slaked lime; Milk of lime; Pickling lime; Hydrated lime; Portlandite |
Property | Value |
---|---|
assay | Min. 96 % |
assay of CaCO3 | Max. 3 % |
insoluble in hydrochloric acid | Max. 0.03 % |
copper (Cu) | Max. 0.0005 % |
iron (Fe) | Max. 0.05 % |
lead (Pb) | Max. 0.0002 % |
zinc (Zn) | Max. 0.0005 % |
subst. not precip. by NH4-ox.(aSO4) | Max. 2.5 % |
chloride (Cl) | Max. 0.005 % |
sulfate (SO4) | Max. 0.05 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | Ph. Eur. |
Color | Colorless |
Density | 2.24 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Acids, Maleic anhydride, Phosphorus, Nitro compounds |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 580 °C |
Partition Coefficient | No data available |
Purity Percentage | 96.00 |
Purity Details | >=96.00% |
Solubility in Water | 1.7 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 12.0-13.0 (20 °C) Saturated solution |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout