Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula CaSO4 | MDL Number |
Molar Mass 136.14 g/mol | RTECS Number WS6920000 | Synonyms Gypsum |
Property | Value |
---|---|
Assay | 98.5 - 101.5 % |
Grain size < 325 mesh | Min. 95 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Color | Colorless |
Density | 2.96 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | None |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 2.4 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout