12090
Fluka

Calcium sulfate hemihydrate

SKU
12090
Purum, ≥97.0%
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
CaSO4 · 0.5H2O
MDL Number
Molar Mass
145.15 g/mol
RTECS Number
231-900-3

Documents

Specifications

PropertyValue
assayMin. 97 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Concentration>=97.00%
Density2.320 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsNone
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage97.00
Purity Details>=97.00%
Solubility in Water2.5 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product