Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C21H14N2O7S |
MDL Number | Molar Mass 438.41 g/mol | Synonyms 2-Hydroxy-1-(2-hydroxy-4-sulfo-1-naphthylazo)-3-naphthoic acid, 3-Hydroxy-4-(2-hydroxy-4-sulfo-1-naphthylazo)naphthalene-2-carboxylic acid, Cal-Red®, Patton and Reeder’s reagent |
Property | Value |
---|---|
identity (IR) | complying |
appearance of the solution | complying |
water (Karl Fischer) | Max. 7 % |
suitability for complexometric Ca titration | complying |
absorption maximum | 638 - 648 nm |
absorbtion (1%/1cm) | Min. 100 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Violet |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 300 °C |
Partition Coefficient | No data available |
Solubility in Water | 8 g/l |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout