R1364
Fluka

Canthaxanthin (trans)

SKU
R1364
Analytical standard, reference material
Synonym(s)
β-Carotin-4,4′-dione; E 161g
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
564.84 g/mol
Synonyms
β-Carotin-4,4′-dione; E 161g

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 93 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %
melting range200 - 206 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorDark Violet
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range199-205 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product