Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms THF;oxolane;azine;1-Methylimidazole;NMI |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | For DNA/RNA Synthesis |
Color | Colorless |
Density | 0.91 g/cm3 (20 °C) |
Flashpoint | 11.8 %(V) (The physical data is that of the main component) |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases, Air, Oxygen, May attack many plastics, rubbers and coatings, Acid chlorides, Chlo |
Lower Explosion Limit | 2 %(V) (The physical data is that of the main component) |
Melting Point/Range | Not determined |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 11.8 %(V) (The physical data is that of the main component) |
Vapor Pressure | 189 hPa (20 °C. The physical data is that of the main component) |
Viscosity | No data available |
pH-Value | Not determined |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout