Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Cyanomethane;1-methylimidazole |
Property | Value |
---|---|
Appearance | complying |
Identity (IR) | complying |
Assay Of Acetonitrile | 79.0 - 81.0 Vol.% |
N-methylimidazole (GC) | 19.0 - 21.0 Vol.% |
Triazine | Max. 20 ppm |
Water (Karl Fischer) | Max. 50 ppm |
Property | Value |
---|---|
Boiling Point/Range | 86.6 °C.The physical data is that of the main component. |
Color | Colorless |
Density | 0.827 g/cm3 (20 °C) |
Flashpoint | 6 °C.The physical data is that of the main component. |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Acids.Bases.Oxidizing agents.Reducing agents.Sulfites.Perchlorates.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | The physical data is that of the main component..-43.8 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) |
Vapor Pressure | 97.3 hPa.The physical data is that of the main component. (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | BioSyn™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout