SR654
Burdick & Jackson

80/20 Acetonitrile/N-Methylimidazole

SKU
SR654
BioSyn™, Capping Reagent, for DNA/RNA synthesis
Synonym(s)
Cyanomethane;1-methylimidazole
Only %1 left
Burdick & Jackson® BioSyn® reagents & solvents for DNA/RNA synthesis
  • Honeywell Burdick & Jackson® BioSyn® Solvents and Reagents are specifically processed and purified to exacting specifications, ensuring outstanding synthesis efficiency
  • Ideal for oligonucleotide synthesis regardless of the application
  • All solvents and reagents are filtered (0.2-micron for oxidation reagents and 0.1-micron for all other reagents) to minimize particulate contamination
 

 
Brand
Burdick & Jackson
CAS Numbers (All) EC Number MDL Number Synonyms
Cyanomethane;1-methylimidazole

Documents

Specifications

PropertyValue
No Records

Properties

PropertyValue
Boiling Point/Range86.6 °C (The physical data is that of the main component)
CertificationFor DNA/RNA Synthesis
ColorColorless
Density0.827 g/cm3 (20 °C)
Flashpoint6 °C (The physical data is that of the main component)
FormLiquid
GradeDNA/RNA synthesis
Incompatible MaterialsAcids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates, May attack many plastics, rubbers and coatings
Lower Explosion Limit3 %(V)
Melting Point/Range-43.8 °C (The physical data is that of the main component)
Solubility in WaterCompletely soluble
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97.3 hPa (20 °C The physical data is that of the main component)
pH-ValueNot applicable
Product LineBioSyn™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN2924
Add more compare product