R1621
Fluka

Carbaryl

SKU
R1621
Analytical standard, reference material
Synonym(s)
1-Naphthyl-N-methylcarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
201.22 g/mol
Synonyms
1-Naphthyl-N-methylcarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range135 - 140 °C
water (Karl Fischer)Max. 0.5 %

Properties

PropertyValue
Boiling Point/Range210 °C
ColorColorless
Density1.232 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range142 °C
Partition Coefficient1.85
Solubility in Water0.120 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure0.00004 Pa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product