R1779
Fluka

Carbofuran

SKU
R1779
Analytical standard, reference material
Synonym(s)
2,3-dihydro-2,2-dimethyl-7-benzofuranyl N-methylcarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C12H15NO3
MDL Number Molar Mass
221.3 g/mol
Synonyms
2,3-dihydro-2,2-dimethyl-7-benzofuranyl N-methylcarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range146 - 152 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorwhite
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range153 - 154 °C
Partition Coefficient1.8
Solubility in Water(20 °C)
Vapor Pressure0.031 MPa (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class3
Package GroupI
UN IDUN2811
Add more compare product