Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CCl4 |
MDL Number | Molar Mass 153.81 g/mol | Synonyms Tetrachloromethane |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay (GC) | Min. 99.90 % |
Non-volatile matter | Max. 0.0004 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.01 |
Absorbance at 290 nm | Max. 0.02 |
Absorbance at 280 nm | Max. 0.07 |
Absorbance at 270 nm | Max. 0.30 |
Absorbance at 265 nm | Max. 1.0 |
Vapor Pressure | 143 mmHg ( 30 °C) |
Property | Value |
---|---|
Boiling Point/Range | 76.77 °C |
Certification | For HPLC |
Color | Colorless |
Density | 1.597 g/cm3 |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | oxidising substances, Possible incompatibility with alkali sensitive materials, Powdered metals |
Melting Point/Range | -22.7 °C |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble (Methanol) |
Solubility in Water | Very slightly soluble in cold water, hot water. |
Vapor Density | 5.3 |
Vapor Pressure | 19.1 kPa (30 °C) |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1846 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout