R1874
Fluka

Cefalexin

SKU
R1874
Analytical standard, reference material
Synonym(s)
7-(D-α-Amino-phenylacetamido)-3-methyl-3-cepheme-4-carboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
EC Number Linear Formula
C16H17N3O4S
MDL Number Synonyms
7-(D-α-Amino-phenylacetamido)-3-methyl-3-cepheme-4-carboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99.0 %
measurement uncertaintyeffective %
water (Karl Fischer)6 - 7 %

Properties

PropertyValue
FormSolid
GradeAnalytical Standard
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product