R1103
Fluka

Cefpodoxime

SKU
R1103
Analytical standard, reference material
Synonym(s)
(6R,7R)-7-{2-(2-Amino-4-thiazolyl)-2-[(Z)-methoxyimino]acetamido}-3-(methoxymethyl)-3-cephem-4-carboxylate; Cefpodoxime free acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
427.46 g/mol
Synonyms
(6R,7R)-7-{2-(2-Amino-4-thiazolyl)-2-[(Z)-methoxyimino]acetamido}-3-(methoxymethyl)-3-cephem-4-carboxylate; Cefpodoxime free acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite to Beige
Concentration100.00%
DensityNo data available
FlashpointNot applicable
For Use With (Equipment)Labratory Chemicals
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range200 °C
Partition Coefficient0.11
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product