R1259
Fluka

Cefquinome sulfate

SKU
R1259
Analytical standard, reference material
Synonym(s)
Cefquinome sulphate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
626.68 g/mol
Synonyms
Cefquinome sulphate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish-White
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range190-205 °C
Partition Coefficient1.583
Solubility in WaterPartly soluble
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product