Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Ce(SO4)2 · 4H2O | MDL Number |
Molar Mass 404.30 g/mol | RTECS Number 236-644-6 | Synonyms Ceric sulfate tetrahydrate |
Property | Value |
---|---|
assay | Min. 98 % |
in diluted H2SO4 soluble matter | Max. 0.01 % |
copper (Cu) | Max. 0.001 % |
iron (Fe) | Max. 0.002 % |
lead (Pb) | Max. 0.001 % |
chloride (Cl) | Max. 0.001 % |
phosphate (PO4) | Max. 0.01 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | No data available |
Concentration | >=98.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 180-200 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | No data available |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 1.6 at 10 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout