R1794
Fluka

Chlorantraniliprole

SKU
R1794
Analytical standard, reference material
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
483.15 g/mol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range222 - 226 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Rangeno data available
Coloroff-white
Density1.519 g/cm3 (20 °C)
FormPowder
GradeAnalytical Standard
Incompatible MaterialsReducing agents. Acids
Lower Explosion Limitno data available
Melting Point/Range209 °C
Partition Coefficient2.86 (20 °C)
SolubilityAcetone.3.4 g/l
Upper Explosion Limitno data available
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product