101389
Honeywell

Chlorobenzene

SKU
101389
Reagent Grade, 99%
Synonym(s)
Phenyl chloride; Monochlorobenzene
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5Cl
MDL Number Molar Mass
112.56 g/mol
RTECS Number
CZ0175000
Synonyms
Phenyl chloride; Monochlorobenzene

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 98.5 %
explosion Limit7.1 %
refractive Indexn20/D 1.524(lit.)
vapor Pressure11.8 mmHg ( 25 °C)
autoignition Temperature1178 °F

Properties

PropertyValue
Boiling Point/Range130-132 °C (1.013 hPa)
ColorColorless
Density1.107-1.109 g/cm3 (20 °C)
Flashpoint28 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsOxidizing agents
Lower Explosion Limit1.3 %(V)
Melting Point/Range-45 °C
Partition Coefficient2.84
Purity Percentage99.00
Purity Details>=99.00%
SolubilitySoluble
Solubility in WaterSlightly soluble
Upper Explosion Limit11 %(V)
Vapor Pressure12 hPa (20 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1134
Add more compare product