Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5Cl |
MDL Number | Molar Mass 112.56 g/mol | RTECS Number CZ0175000 | Synonyms Phenyl chloride; Monochlorobenzene |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.50 % |
titrable Acid | Max. 0.004 meq/g |
refractive index (n 20/D) | 1.524 - 1.526 |
water (Karl Fischer) | Max. 0.03 % |
non-volatile matter | Max. 0.003 % |
aluminium (Al) | Max. 0.5 ppm |
barium (Ba) | Max. 0.1 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.1 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.02 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 0.1 ppm |
potassium (K) | Max. 0.5 ppm |
lithium (Li) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.02 ppm |
molybdenum (Mo) | Max. 0.1 ppm |
sodium (Na) | Max. 0.5 ppm |
nickel (Ni) | Max. 0.02 ppm |
lead (Pb) | Max. 0.1 ppm |
strontium (Sr) | Max. 0.1 ppm |
zinc (Zn) | Max. 0.1 ppm |
aPHA | Max. 25 |
explosion Limit | 7.1 % |
vapor Pressure | 11.8 mmHg ( 25 °C) |
Property | Value |
---|---|
Boiling Point/Range | 130-132 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.107-1.109 g/cm3 (20 °C) |
Flashpoint | 28 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -45 °C |
Partition Coefficient | 2.84 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | 11 %(V) |
Vapor Pressure | 12 hPa (20 °C) |
pH-Value | Neutral |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1134 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout