Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5Cl |
MDL Number | Molar Mass 112.56 g/mol | RTECS Number CZ0175000 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.85 % |
Non-volatile matter | Max. 0.0003 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 360 nm | Max. 0.01 |
Absorbance at 325 nm | Max. 0.04 |
Absorbance at 300 nm | Max. 0.05 |
Absorbance at 290 nm | Max. 0.40 |
Absorbance at 288 nm | Max. 1.0 |
Vapor Density | 3.86 (vs air) |
Vapor Pressure | 11.8 mmHg ( 25 °C) |
Autoignition Temperature | 1178 °F |
Property | Value |
---|---|
Boiling Point/Range | 130-132 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1.107-1.109 g/cm3 (20 °C) |
Flashpoint | 28 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -45 °C |
Partition Coefficient | 2.84 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | 11 %(V) |
Vapor Pressure | 12 hPa (20 °C) |
pH-Value | Neutral |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1134 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout