Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Phenyl chloride; Monochlorobenzene; Glacial acetic acid; Vinegar; Ethanoic acid; Essigsaeure; Acidum aceticum glaciale |
Property | Value |
---|---|
assay of acetic acid | 31.5 - 33.5 % |
density (D 20/4) | 1.070 - 1.090 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 118 °C |
Color | Colorless |
Density | 1.079 g/cm3 (20 °C) |
Flashpoint | 27 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Formation of explosive gas/air mixtures, Plastic materials can be attacked, Strong oxidizing agents |
Solubility in Water | Partly soluble |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3286 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout