048
Burdick & Jackson

Chloroform

SKU
048
B&J Brand™, for HPLC, GC, pesticide residue analysis, and spectrophotometry, contains amylene and 1% ethanol, >99.9% (excluding ethanol)
Synonym(s)
Trichloromethane
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
CAS Numbers (All) EC Number MDL Number Molar Mass
119.37 g/mol
Synonyms
Trichloromethane

Documents

Specifications

PropertyValue
acidity (as HCl)1 mg/L max.
chloride10 mg/L max.
electron Capture GC10 ng/L max.
gC Analysis (excluding ethanol)99.9 % min.
refractive Index (20ºC)1.4443 - 1.4451
residue1 mg/L max.
uV Absorbance @ 250 nm0.3 AU max.
uV Cutoff245 nm max.
water by Karl Fischer Titration0.02 % max.

Properties

PropertyValue
Boiling Point/Range62 °C
CertificationHPLC, GC, Pesticide residue analysis, Spectrophotometry
ColorColorless
Density1.49 g/cm3 (20 °C)
FlashpointDoes not flash
FormLiquid
GradeMultipurpose Solvents
Incompatible MaterialsMetals, Aluminium, May attack many plastics, rubbers and coatings, Magnesium, Strong bases, Strong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range-64 °C
Partition CoefficientNo data available
Purity Percentage99.90
Purity Details>99.90%
Solubility in Water8 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Density4.12 (20 °C)
Vapor Pressure212 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1888
Add more compare product