Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 119.37 g/mol |
RTECS Number FS9100000 | Synonyms Trichloromethane |
Property | Value |
---|---|
acidity (as HCl) | 1 mg/L max. |
chloride | 10 mg/L max. |
electron Capture GC | 10 ng/L max. |
gC Analysis | 99.9 % min. |
refractive Index (20ºC) | 1.4454 - 1.4464 |
residue | 1 mg/L max. |
substances Darkened by Sulfuric Acid | Passes test |
uV Cutoff | 245 nm max. |
water by Karl Fischer Titration | 0.02 % max. |
Property | Value |
---|---|
Boiling Point/Range | 62 °C |
Certification | HPLC, GC, Pesticide residue analysis, Spectrophotometry |
Color | Colorless |
Density | 1.49 g/cm3 (20 °C) |
Flashpoint | Does not flash |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong bases, Strong oxidizing agents, May attack many plastics, rubbers and coatings, Metals, Aluminium, Magnesium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -64 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | 8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 |
Vapor Pressure | 212 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout