Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CHCl3 | MDL Number |
RTECS Number FS9100000 | Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
Identity (IR) | complying |
Purity excluding stabilizer (GC) | Min. 99.80 % |
Ethanol (GC) | 0.5 - 1.0 % |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.03 % |
Lead (Pb) | Max. 0.05 ppm |
Acetone, aldehydes (neßler test) | complying |
Free chlorine | complying |
Free acid and chloride | complying |
Reaction against H2SO4 | complying |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 290 nm | Max. 0.01 |
Absorbance at 270 nm | Max. 0.05 |
Absorbance at 260 nm | Max. 0.15 |
Absorbance at 255 nm | Max. 0.25 |
Absorbance at 245 nm | Max. 1.00 |
APHA | Max. 10 |
Contains | 0.5-1.0% ethanol as stabilizer |
Vapor Density | 4.1 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 60-62 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.48 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong bases, Alkaline earth metals, Plastic materials can be attacked, Alkali metals, Reactions with metals in powder form, Strong oxi |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -63 °C |
Partition Coefficient | 1.97 (20 °C) |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 0.8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 210 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | ACS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout