Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CHCl3 | MDL Number |
Molar Mass 119.37 g/mol | Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
identity (IR) | complying |
purity excluding stabilizer (GC) | Min. 99.80 % |
ethanol (GC) | 0.5 - 1.0 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.01 % |
free acid and chloride | complying |
lead (Pb) | Max. 0.05 ppm |
free chlorine | complying |
reaction against H2SO4 | complying |
acetone, aldehydes (neßler test) | complying |
absorbance at 400 nm | Max. 0.01 |
absorbance at 290 nm | Max. 0.01 |
absorbance at 270 nm | Max. 0.02 |
absorbance at 260 nm | Max. 0.15 |
absorbance at 255 nm | Max. 0.15 |
absorbance at 245 nm | Max. 1.00 |
aPHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 62 °C |
Certification | For HPLC |
Color | Colorless |
Density | 1.49 g/cm3 (20 °C) |
Flashpoint | Does not flash |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Metals, Aluminium, Magnesium, Strong bases, Strong oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -64 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | 8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 (20 °C) |
Vapor Pressure | 212 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout