Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CHCl3 | MDL Number |
RTECS Number FS9100000 | Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
Identity (IR) | complying |
Purity excluding stabilizer (GC) | Min. 99.90 % |
Ethanol (GC) | 0.5 - 1.0 % |
Non-volatile matter | Max. 0.0001 % |
Water (Karl Fischer) | Max. 0.02 % |
Absorbance at 400 nm | Max. 0.005 |
Absorbance at 275 nm | Max. 0.005 |
Absorbance at 250 nm | Max. 0.30 |
Absorbance at 245 nm | Max. 1.00 |
GC (as heptachlor epoxide) | Max. 10 ng/l |
Fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
Contains | 0.5-1.0% ethanol as stabilizer |
Vapor Density | 4.1 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 60-62 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1.48 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkaline earth metals, Strong bases, Alkali metals, Reactions with metals in powder form, Strong oxidizing agents, Plastic materials can |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -63 °C |
Partition Coefficient | 1.97 (20 °C) |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 0.8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 210 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout