Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 119.37 g/mol |
Synonyms Trichloromethane |
Property | Value |
---|---|
acetone and Aldehyde | Passes test |
water by Karl Fischer Titration | 0.02 % max. |
acid and Chloride | Passes test |
color (APHA) | 10 max. |
free Chlorine | Passes test |
gC Analysis | 99.9 % min. |
lead | 0.05 ppm max. |
refractive Index (20ºC) | 1.4454 - 1.4464 |
residue | 3 mg/L max. |
uV Cutoff | 245 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 62 °C |
Certification | HPLC, Spectrophotometry, ACS Reagent |
Color | Colorless |
Density | 1.49 g/cm3 (20 °C) |
Flashpoint | Does not flash |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Strong oxidizing agents, Strong bases, Magnesium, Aluminium, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -64 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 |
Vapor Pressure | 212 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout