Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 119.37 g/mol |
Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
acidity (as HCl) | 1 mg/L max. |
chloride | 10 mg/L max. |
electron Capture GC (as lindane) | 2 ppt max. |
flame Ionization GC (as nonane) | 1 ppb max. |
gC Analysis | 99.9 % min. |
refractive Index (20ºC) | 1.4454 - 1.4464 |
residue | 1 mg/L max. |
water by Karl Fisher Titration | 0.02 % max. |
vaporPressure(Torr)at20°C | 158.4 |
Property | Value |
---|---|
Boiling Point/Range | 62 °C |
Certification | Capillary GC, GC-FID, GC-MS |
Color | Colorless |
Density | 1.49 g/cm3 (20 °C) |
Flashpoint | Does not flash |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Strong oxidizing agents, Strong bases, Magnesium, Aluminium, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -64 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 |
Vapor Pressure | 212 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J GC²™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout