I5008
Honeywell

Chloroform

SKU
I5008
Meets ACS specifications for general use, ≥99.8%
Synonym(s)
Methylidyne trichloride; Trichloromethane
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CHCl3
MDL Number Synonyms
Methylidyne trichloride; Trichloromethane

Documents

Specifications

PropertyValue
purity (GC)99.8-100%
assay (according to ACS)>=99.8%
identity (IR)conforms
appearanceclear
color<=10 APHA
acid and Chlorideconforms
free chlorine (Cl)passes test
aldehydes and ketones (as C3H6O)passes test
lead (Pb)<=0.05ppm
evaporation residue<=0.001%
substances darkened by sulfuric acid (H2SO4)passes test
ethanol (as stabiizer)0.5-1.0%

Properties

PropertyValue
Boiling Point/Range60-62 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density1.48 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeACS Grade
Incompatible MaterialsAlkaline earth metals, Strong bases, Alkali metals, Reactions with metals in powder form, Strong oxidizing agents, Plastic materials can
Lower Explosion LimitNot applicable
Melting Point/Range-63 °C
Partition Coefficient1.97 (20 °C)
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in Water0.8 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure210 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Product LineLabratory Reagent
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1888
Add more compare product