Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula H2PtCl6 · 6H2O | MDL Number |
Molar Mass 517.90 g/mol | Synonyms Hexachloroplatinic acid hexahydrate; Hydrogen hexachloroplatinate(IV) hexahydrate; Platinic chloride hexahydrate |
Property | Value |
---|---|
appearance | complying |
platinum (Pt) | Min. 37.50 % |
solubility in C2H5OH | complying |
alkalis (as Sulfates) | Max. 0.05 % |
application test | complying |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Certification | ACS Reagent |
Color | No data available |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Bases, Metals, Powdered metals |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Purity Percentage | 37.50 |
Purity Details | >=37.50% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2507 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout